VF-1A-1.5R/QC
Nason
Switches
Vacuum Switches
Powered by
CAD모델 선택
{nason/switches/vacuum_switches/vf_asmtab.prj},{NB=VF-1A-1.5R/QC},{TYPE=VF},{MCM=},{MC=1},{CF=A},{FSP=1.5},{SPD=R},{EC=QC},{WL=},{DIA=},{CON=},{O=},{PPATH=vf_asmtpl.prj},{DESC=Fixed Setpoint Vacuum Switch}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Nason
Description
VF - Fixed Setpoint Vacuum Switch - Setpoint 1.5” – 28” Hg
Bill of material
VF-1A-1.5R/QC
PN
Part No.
VF-1A-1.5R/QC
TYPE
Type
VF
MCM
Media Connection Modifier
Standard (Brass)
A (Aluminum (Consult Nason for availability))
N (Nickel Plated (Consult Nason for availability))
P (Delrin (Consult Nason for availability))
S (Steel (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
Standard (Brass)
A (Aluminum (Consult Nason for availability))
N (Nickel Plated (Consult Nason for availability))
P (Delrin (Consult Nason for availability))
S (Steel (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
MC
Media Connection
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-Ring (-8))
6 (7/16-20 SAE J514-4 O-Ring)
8 (1/8 NPT Female)
9 (3/8 - 18 NPT Male)
11 (9/16 -18 SAE J514-6 O-ring)
17 (1/4 BSPP (G1/4) Male)
19 (1/8-28 BSPT-R1/8)
28 (1/8 BSPP (G1/8))
30 (1/4 BSPT (JIS) (R1/4))
48 (9/16-18 UNF-2A / 1/8-27 NPTF)
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-Ring (-8))
6 (7/16-20 SAE J514-4 O-Ring)
8 (1/8 NPT Female)
9 (3/8 - 18 NPT Male)
11 (9/16 -18 SAE J514-6 O-ring)
17 (1/4 BSPP (G1/4) Male)
19 (1/8-28 BSPT-R1/8)
28 (1/8 BSPP (G1/8))
30 (1/4 BSPT (JIS) (R1/4))
48 (9/16-18 UNF-2A / 1/8-27 NPTF)
CF
Circuit Form
A (SPST-NO)
B (SPST-NC)
C (SPDT)
A (SPST-NO)
B (SPST-NC)
C (SPDT)
FSP
Fixed Set Point
INCH (Hg)
SPD
Set Point Direction
R (Rising)
F (Falling)
R (Rising)
F (Falling)
EC
Electrical Connection
QC (1/4" Male Spade Quick Connect)
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed(Nason Standard))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
PP (Boot (Military Connector))
WL (Wire Leads)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
WD (Deutsch Receptacle ( DT04-))
IW (Integrated Deutsch Receptacle DT04-2P)
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
EL (1/2" NPT Male Conduit)
EF (1/2" NPT Female Conduit)
QC (1/4" Male Spade Quick Connect)
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed(Nason Standard))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
PP (Boot (Military Connector))
WL (Wire Leads)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
WD (Deutsch Receptacle ( DT04-))
IW (Integrated Deutsch Receptacle DT04-2P)
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
EL (1/2" NPT Male Conduit)
EF (1/2" NPT Female Conduit)
WL
Wire Lengths Settings
N/A
N/A
DIA
Diaphragms
Standard (Buna Nitrile 366y)
BT (Buna 431T)
EP (EP 559 PE)
GJ (Viton 514 GJ)
HJ (HNBR, 574 HJ)
SI (71418 Silicone 80 DUR)
VT (Viton 514 AD)
YP (Viton 514 YP)
NF (NBR for NSF Consult Nason)
Standard (Buna Nitrile 366y)
BT (Buna 431T)
EP (EP 559 PE)
GJ (Viton 514 GJ)
HJ (HNBR, 574 HJ)
SI (71418 Silicone 80 DUR)
VT (Viton 514 AD)
YP (Viton 514 YP)
NF (NBR for NSF Consult Nason)
CON
Contacts
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
O
Other Options
None
VL (Convolute)
None
VL (Convolute)
NOTE
Note
-
DESC
Description
Fixed Setpoint Vacuum Switch
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청