Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
VFAD, VFPD, VSFAD, VSFPD, VRAD, VRPD, VSRAD, VSRPD, VPSFADG, VPSFPDG - High Precision Shafts - Stepped Type - Stepped Wrench Flat Type - One End Threaded, One End Tapped
Bill of material
VFAD12-25-F5-B0-P5-M0-J4
PN
Part Number
TS
Type Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
ALT2
Shaft End M Change to Fine Thread
MMC
MMC (Fine) Selection
MMS
MMS (Fine) Selection
M
M (Coarse) Selection
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
Y
(Y) Max.
mm
C
mm
ALT3
Right End Change to Fine Tapped Thread
JSC
JSC (Fine) Selection
J
J (Coarse) Selection
ALT4
Right End Change The Effective Tap Depth to x3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models