Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
VFAN, VFPN, VSFAN, VSFPN, VRAN, VRPN, VSRAN, VSRPN, VPSFANG, VPSFPNG - High Precision Linear Shafts - Stepped Ends - Stepped Ends with Wrench Flats - One End Threaded
Bill of material
VFAN12-25-F5-B0-P5-M0
PN
Part Number
TS
Type Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
ALT2
Shaft End M Change to Fine Thread
MMC
MMC (Fine) Selection
MMS
MMS (Fine) Selection
M
M (Coarse) Selection
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
Y
(Y) Max.
mm
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models