Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
VFMCA - 6 Surface Milled Mounting Plates / Brackets - Side Hole Type - VFMCA
Bill of material
VFMCA-SC-A30-B30-T10-V0-M3-H2.3-D3-F0-G0-MA0
PN
Part Number
VFMCA-SC-A30-B30-T10-V0-M3-H2.3-D3-F0-G0-MA0
TYPE
Type
VFMCA
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
M
ND1
Nominal Diameter 1
LSE
L Specification
L
L 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
ALT1
Center Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models