Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
VFMCC - 6 Surface Milled Mounting Plates / Brackets - Side Hole Type - VFMCC
Bill of material
VFMCC-SC-A30-B30-T10-V0-M3-H2.3-D3
PN
Part Number
VFMCC-SC-A30-B30-T10-V0-M3-H2.3-D3
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
XSE
X Specification
X
X 0.1mm Increment
mm
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification1
M
ND1
Nominal Diameter1
LSE
L Specification
L
L 0.1mm Increment
mm
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification2
D
ALT1
Center Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models