Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essentra Components
Description
VG-1 - Rod to Rod Cross Block - 2 Knobs
Bill of material
VG-1
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
RODSIZE1
Rod Size 1
Inch
RODSIZE2
Rod Size 2
Inch
A
A Length
4.000 Inch
B
B Body Length
Inch
C
C Knob Diameter
2.000 Inch
D
D Width Across Flats
1.410 Inch
E
E Body Diameter
1.310 Inch
G
G Hole Spacing Center to Center
1.000 Inch
H
H Hole Spacing
0.660 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models