Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Danfoss Hydraulics
Description
VG Series - Hydraulic Cylinders - Heavy-Duty Large Bore Tie Rod Type
Bill of material
VG01T42N1KA01000
PN
Part No.
MS
Mounting Style
BORE
Bore
Inch
RS
Rod Dia. MM
Inch
RD
Double End Rod with Same / Different Rod Ends (Special Modification)
RE
Rod End Type
RDE
Rod End Style (Cap)
STROKE
Stroke
Inch
WARNOTE
Stroke Warning
-
RP
Rod Position
RPS
Rod Position Stroke
Inch
ERP
Extra Rod Projection
Inch
XI
XI Dimensions (Only with Intermediate Trunnion Mount)
Inch
PORT
Port Options
PLH
Port Location (Head)
PLC
Port Location (Cap)
CU
Cushions
CLH
Cushion Location (Head)
CLC
Cushion Location (Cap)
AB
Air Bleed
ABLH
Air Bleed Location (Head)
ABLC
Air Bleed Location (Cap)
EPORT
Extra Port
EPLH
Extra Port Location (Head)
EPLC
Extra Port Location (Cap)
GD
Gland Drain
GDLH
Gland Drain Location (Head)
GDLC
Gland Drain Location (Cap)
STU
Stop Tube
STUL
Stop Tube Length
Inch
SEAL
Sealing Systems
KPR
Keyed Piston to Rod
RMAT
Rod Materia (Special Modifications)
ACC1
Head End Accessories
ACC2
Head End Accessory Attachments (Swivel Eye Bracket)
ACC3
Head End Self-Aligning Coupler
ACC4
Head End Rod End Coupling
ACC41
Head End Pivot Pin
ACC5
Cap End Accessories
ACC6
Cap End Accessory Attachments (Swivel Eye Bracket)
ACC7
Cap End Self-Aligning Coupler
ACC8
Cap End Rod End Coupling
ACC81
Cap End Pivot Pin
A
Inch
B
B +.000/-.005
Inch
BB
0.00 Inch
BD
0.00 Inch
C
1.00 Inch
DD
DD (UN THDS.)
0
E
Inch
EX
Inch
F
Inch
FB
0.00 Inch
G
Inch
H
0.00 Inch
J
Inch
LB
Inch
LD
0.00 Inch
M
0.00 Inch
N
Inch
SB
Inch
SS
Inch
SU
Inch
SW
Inch
ST
Inch
SV
0.00 Inch
RA
Inch
RB
Inch
RC
Inch
TD
0.00 Inch
TE
Inch
TF
0.00 Inch
TL
0.00 Inch
TM
TN
0.00 Inch
TS
Inch
US
Inch
UF
0.00 Inch
UT
0.00 Inch
UV
0.00 Inch
UM
0.00 Inch
V
Inch
WF
Inch
RM
RM +.000/-.002
Inch
R
0.00 Inch
XS
Inch
X
0.00 Inch
XC
0.00 Inch
XJ
0.00 Inch
XG
0.00 Inch
K
Inch
CB
0.00 Inch
CD
0.00 Inch
CW
0.00 Inch
EB
Inch
L
0.00 Inch
LR
0.00 Inch
Z
0.00 Inch
ZB
ZB Max.
Inch
ZJ
0.00 Inch
ZM
0.00 Inch
PULLNAME
Pull Pressure
3000 PSI
PUSHNAME
Push Pressure
3000 PSI
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models