VG342-5DZ-06-M-X87
SMC
directional_control_valves
safety_valves
VG 3 Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position
Powered by
CAD模型選擇
{smc/directional_control_valves/safety_valves/vg/vg342_x87_asmtab.prj},{NB=VG342-5DZ-06-M-X87},{PILOT=},{VOLTAGE=(5) 24 VDC},{ENTRY=(D) DIN terminal},{SUPPRESSSOR=(Z) With light/surge voltage suppressor},{PORT=06},{THREAD=},{SWITCH=M},{VALVE=},{PPATH=vg342_x87/assembly/vg342_x87_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VG342-X87 - Dual Residual Pressure Release Valve
Bill of material
VG342-5DZ-06-M-X87
PILOT
Pilot
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
VOLTAGE
voltage
(5) 24 VDC
ENTRY
Electrical entry
(D) DIN terminal
SUPPRESSSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor
PORT
Port size
(06) 3/4
(10) 1
(06) 3/4
(10) 1
THREAD
Thread
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
SWITCH
Safety limit switch/Wiring
(M) M12 connector (Made by OMRON)
(S1) M12 connector (Made by Rockwell Automation)
(M) M12 connector (Made by OMRON)
(S1) M12 connector (Made by Rockwell Automation)
VALVE
With check valve (Only external pilot)
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求