Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
VH 20 - Sheet steel wall sleeves, for fans with the nominal size 200
Bill of material
0055.0030
ARTNR
Article number
0055.0030
CTN
Customs Tariff Number
73079980
LODDEST
LOD Destination
LODLEVEL
LOD Level
IS
Installation site
Wall / Ceiling
M
Material
Sheet steel, galvanised
W
Weight
1.1 kg
SFNS
Suitable for nominal diameter
200 mm
WD
Width
226 mm
H
Height
226 mm
D
Depth
200 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799550303
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models