Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Viewing window HD - Viewing window HD
Bill of material
4000.080(2)
BEST
Model No.
4000.080
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Viewing window HD
BEZ2
Designation 2
Stainless steel 1.4301 (AISI 304)
B
Width
518 mm
H
Height
436 mm
T
Depth
23 mm
VE
Packaging unit
1 pc(s).
CNSECLASS51
27-18-10-02
CNSECLASS70
27-18-10-02
CNSECLASS80
27-18-10-02
CNSETIM40
EC002620
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models