Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Royme
Description
VL Ø 10 - Extra light load
Bill of material
VL10-044
CODE
-
DH
Hole diameter
10.0 mm
DD
Rod diameter
5.0 mm
LO
Free length
mm
RG
Rate /±10%
mm
SX
Deflection of job
mm
Введите значение для SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Force
N
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
Deflessione per media-corta durata
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
1.65 x 1.0 mm