Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
vl vacuum filling lubricator - L 1/2" 075 PE VL
Bill of material
0751300500
CODE
Code
0751300500
REF
Reference
L 1/2" 075 PE VL
Q
Flow rate (P1=6,30 bar DP= 1 bar)
3550 Nl/min
C
Connection
G1/2” Pollici
PMAX
Working pressure
min. 4 Bar – max 12,5 Bar bar
CT
bowl capacity
140 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,395 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models