Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLG02_VLG11 - Sprocket ??¡§¡§ 50 Series
Bill of material
VLG02-50-9-D16
CODE
Code
TYPE
Type
50 Series
MAT
Material
HTT
Heat Treatment
SUR
Surface Treatment
NUT
Number of teeth
D
Shaft Bore Diameter
mm
输入参数值: D
Shaft Bore Diameter
mm
cm
inch
ft
DOO
Outer Diameter
mm
DPP
Diameter Of Indexing Circle
mm
H
H Wheel Hub
mm
L
L wheel hub
25 mm
V
5 mm
BBXTT1
Keyway bxt1
M
6
S
6.4 mm
GD
mm
LINK
Website
Website Connection
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型