Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_10B - Sprocket idler, center bearing type
Bill of material
VLS01-10B-12-d12
CODE
Code
TYPE
Type
MAT
Body Material
HEA
Bulk ?Thermal Treatment
SUR
Body Surface Treatment
MAT1
Bearing Material
XL
series
10B
CS
Number of teeth
DD
d
12 mm
A
mm
L
mm
H
43 mm
T
8.7 mm
DP
Dp Diameter Of Indexing Circle
61.34 mm
DO
Do Outer Diameter
69 mm
XH
Bearing Type
6201ZZ
B
10 mm
CR
Cr (Dynamic Load Rating) kN
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models