Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_25 - Sprocket Idler, Center Bearing Type
Bill of material
VLS01-25-17-d6
CODE
Code
TYPE
Type
MAT
Body Material
HEA
Bulk ?Thermal Treatment
SUR
Body Surface Treatment
MAT1
Bearing Material
XL
Series
25(04C)
CS
Tooth Count
DD
d
mm
A
18 mm
L
12 mm
H
27 mm
T
2.8 mm
DP
Dp Diameter Of Indexing Circle
34.56 mm
DO
Do Outer Diameter
38 mm
XH
Bearing Type
606ZZ
B
6 mm
CR
Cr (Dynamic Load Rating) kN
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models