Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
VLSK-B - Security lobe knobs
Bill of material
Security lobe knobs VLSK.63 B-M6
PARTNUMBER
CODE
DESCRIPTION
Description
DIM01
D
63 mm
DIM02
d6H
DIM03
L
44 mm
DIM04
d1
23 mm
DIM05
l2
17 mm
DIM06
H.
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models