Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
VLSK-p - Security lobe knobs
Bill of material
Security lobe knobs VLSK.63 p-M8x20
PARTNUMBER
CODE
DESCRIPTION
Description
DIM01
D
63 mm
DIM02
d6g
DIM03
L
44 mm
DIM04
d1
23 mm
DIM05
L
20 mm
DIM06
l2
17 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models