Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLU01_40 - Sprocket Idler, Double Bearing Type
Bill of material
VLU01-40-10
CODE
Code
TYPE
Type
Double Bearing Type
MAT
Body Material
MAT1
Bearing Material
HTT
Heat Treatment
SUR
Surface Treatment
XL
Series
40
NUT
Number of teeth
DO
Do Outer Diameter
47 mm
DP
Dp Diameter Of Indexing Circle
41.10 mm
DH
dh
18 mm
H
H Wheel Hub
32 mm
L
L wheel hub
22 mm
T
7.2 mm
XH
Bearing Model ¡Á Quantity
BAY6801ZZ*2 mm
DD
d
12 mm
D
21 mm
B
5 mm
CR
Dynamic Rated Load (Kn)
Kn
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models