Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLV11 - Keyless Sprocket 40 Series
Bill of material
VLV11-40-12-A-d12
CODE
Code
VLV11
TYPE
Type
40 Series
MAT
Sprocket Material
S45C
HTT
Sprocket Heat Treatment
Tip high frequency
SUR
Sprocket Surface Treatment
Black Oxide
MAT1
Expansion Material
S45C
SUR1
Surface Treatment Of Bulging Sleeve
Black Oxide
NUT
Number of teeth
XZ
Sprocket Shape
D
d
mm
DOO
Outer Diameter
55 mm
DPP
Diameter Of Indexing Circle
49.07 mm
H
H Wheel Hub
40.0 mm
L
L wheel hub
22 mm
B
7.2 mm
S
4 mm
GD
35 mm
GS
Number Of Fastening Screws (Pcs)
3
SP
Fastening Screw Specifications
M4-L16
LB
Remove Screw Holes
M4-2个
NM
Allowable Maximum Torque N¡¤m
48
KN
Allowable Axial Load kN
5.34
NM1
Screw Tightening Torque N¡¤m
4.0
D1
32 mm
E
24 mm
F
14.0 mm
DD1
d1
4.5 mm
L1
10.5 mm
L3
16.5 mm
T
5 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models