Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLY11_12 - Sprocket/Chain 08B Series
Bill of material
VLY11-08B-10-D12
CODE
code
TYPE
type
08B Series
MAT
gb material
MAT1
xd material
HT
Heat Treatment
SUR
surface preparation
XL
Series
08B
CS
number of teeth
D
Axis aperture D(H7)
mm
DOO
outside diameter
45.2
DPP
Dividing circle diameter
41.10 mm
H
hub
32 mm
L
hub
22 mm
V
5 mm
BBTT1
b*t1
4*1.8
M
5 mm
S
5.2 mm
GD
25 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models