Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLY21_22 - Sprocket/Chain 10B Series
Bill of material
VLY21-10B-9-D15
CODE
code
TYPE
type
10B Series
MAT
gb material
MAT1
xd material
HT
Heat Treatment
SUR
surface preparation
XL
Series
10B
CS
number of teeth
D
Axis aperture D(H7)
mm
DOO
outside diameter
53.0
DPP
Dividing circle diameter
46.42 mm
H
hub
34.0 mm
L
hub
25 mm
V
5 mm
BBTT1
b*t1
5*2.3
M
6 mm
S
6.4 mm
GD
29 mm
LINK
website link
website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD