Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLY31_32 - Sprocket/Chain 12B Series
Bill of material
VLY31-12B-11-D20
CODE
code
TYPE
type
12B Series
MAT
gb material
MAT1
xd material
HT
Heat Treatment
SUR
surface preparation
XL
Series
12B
CS
number of teeth
D
Axis aperture D(H7)
mm
DOO
outside diameter
75.0
DPP
Dividing circle diameter
67.62 mm
H
hub
46.0 mm
L
hub
35 mm
V
6 mm
BBTT1
b*t1
6*2.8
M
6 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models