Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLY41_42 - Sprocket/Chain 16B Series
Bill of material
VLY41-16B-10-D25
CODE
code
TYPE
type
16B Series
MAT
gb material
MAT1
xd material
HT
Heat Treatment
SUR
surface preparation
XL
Series
16B
CS
number of teeth
D
Axis aperture D(H7)
mm
DOO
outside diameter
93.0
DPP
Dividing circle diameter
82.19 mm
H
hub
52 mm
L
hub
40 mm
V
12 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models