Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VM1000 - Micro Mechanical Valve
Bill of material
VM1000-4N-00
PORT
Number of ports
PIPING
Piping
TRAVEL
Total travel/Basic (T.T.)
TUBE
Applicable tubing (Material/Size)
ACTUATOR
Actuator type
COLOR
Color of push button
FOF
6 N
PT1
2.5 mm
PT2
0 deg
OT
2.3 mm
TT
4.8 mm
STATUS
Status off/on
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models