Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VM100A - 2/3 Port Mechanical Valve
Bill of material
VM120-01-00A
PORT1
Number of ports
PIPING
Piping direction and the length of push rod
OPTION
Body option
PORT2
Port size
ACTUATOR
Actuator type
SUFFIX1
Suffix for actuator
SUFFIX2
Suffix for indicator light
BRACKET
Bracket option
OMSC
Made to order
FOF
26 N
PT
1.5 mm
OT
1.5 mm
TT1
3.0 mm
TT2
0 deg
STATUS
off/on
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models