Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM100F - 2/3 Port Mechanical Valve With One-touch Fitting
Bill of material
VM120F-23-00
PORT
Number of ports
PIPING
Piping direction and the height of push rod
BORE
Applicable bore size
ACTUATOR
Type of actuator
SUFFIX1
Suffix for actuator
SUFFIX2
Suffix for indicator light
OPTION
Bracket option
FOF
20 N
PT
1.5 mm
OT
1.5 mm
TT1
3.0 mm
TT2
0 °
STATUS
Status off/on
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models