Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM200 - 2/3 Port Mechanical Valve
Bill of material
VM220-02-00
PORT1
Number of ports
PORT2
Port size
ACTUATOR
Actuator
SUFFIX
Suffix for actuator
FOF
52 N
PT
3.0 mm
OT
2.0 mm
TT1
5.0 mm
TT2
0.0 deg
STATUS
Status off/on
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models