Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM400 - 3 Port Mechanical Valve
Bill of material
VM430-01-00
PORT1
Number of ports
PORT2
Port size
ACTUATOR
Actuator
SUFFIX
Suffix for actuator
FOF
26 N
PT
1.5 mm
OT
2.0 mm
TT1
3.5 mm
TT2
0 deg
STATUS
Status off/on
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models