Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VM800 - 3 Port Mechanical Valve:Heavy Duty Type
Bill of material
VM830-01-00
PORT1
Number of ports
PORT2
Port size
ACTUATOR
Actuator
FOF
23.0 N
PT1
1.0 mm
PT2
0 deg
OT1
2.0 mm
OT2
0 deg
TT1
3.0 mm
TT2
0 deg
HEAD
Head direction
LEVER
Roller lever direction
STATUS
Status off/on
THREAD
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models