Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 9
HELP_VARIABLE
Company
AKO Armaturen
Description
VMC (RA) [ASTM A554] - Air operated Pinch Valves with weld-on ends
Bill of material
AKO VMC25.01XK.50RA.50
TYP
Type
VMC = standard version
DN
Nominal Width
mm
MQ
sleeve qualities
AW
Connection materials
Stainless steel 1.4404 (AISI 316L)
AA
Connection Types
Weld-on ends according to ASTM A554
GW
Housing materials
F
Color
-
CNSMASSEXACT
Mass
kg
INFO
Product Info
HTML (Online)
DI
mm
D1
mm
D2
mm
D3
mm
L1
mm
L2
mm
L2I
Inch
G
Thread
H
mm
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés