Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMF01_21 - 40 Series Chain
Bill of material
VMF01-40-4-A
CODE
Code
TYPE
Type
P
Pitch (P)
12.7 mm
MAT
Material
JS
Pitch Number
JTXS
Joint Form
A
E
Inner Section High E
mm
D1
Roller D1
7.92 mm
C
Pin C
8.13 mm
B1
Pin B1
10.23 mm
B2
Pin B2
10.23 mm
D2
Pin D2
3.98 mm
T1
Chain Link T1
mm
T2
Chain Link T2
mm
H
Chain Link H
mm
F1
Chain Link F1
10.41 mm
F2
Chain Link F2
12.07 mm
LINK
Website
Website Connection
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD