Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMS01 - Engineering plastic chain · 40 series / 60 series
Bill of material
VMS01-40-4
CODE
Code
TYPE
Type
40 Series/60 Series
MAT
Chain plate Material
MAT1
Pin material
APP
Applicable working conditions
COL
colour
OPE
Operating temperature
XL
series
JS
Section number
mm
Enter value for JS
Section number
mm
cm
inch
ft
LS
Number of columns
1 columns
JJ
Pitch
12.70
H
12.7 mm
HH
h
6.7 mm
F
20 mm
E
7.95 mm
RXZL
Allowable tension
LJS
1 number of links
240section
LINK
Web Link
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models