Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VNA-R/RH
Bill of material
VNA-20-R-AC100V
MODEL
Model no.
VNA
PS
Port size
WP
Working pressure
OPTION
Option
V
Voltage
INFOTEXT
Product Info
Product Info
H1
147 mm
H2
37 mm
H3
65.5 mm
L1
89 mm
L2
46 mm
L3
73 mm
D
ɸD
60.5 mm
WEIGHT
Weight
2.6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models