Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNJ01_51 - St ¡¤ Ard Spur Gear, Module1.5, Pressure Angle 20¡ã
Bill of material
VNJ22-1.5-14-B15-B-P6
CODE
Code
TYPE
Type
GBMAT
Chinese Standard Material
MAT
Material
HRD
Tooth Surface Hardness
SUR
Surface Treatment
MOD
Module
1.5
NUT
Number of teeth
B
B-Type
GES
Gear Shape
P
Internal control diameter PH7
DD
d
21.0 mm
D
24.0 mm
H
H Wheel Hub
mm
L
mm
L1
mm
HC
Add Set Screw Holes
M
ZZMC
Change Screw Hole Size
MC
MC (change screw hole size)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models