Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNL01_41 - Standard spur gear ???¡ì?¡ì modulus 2.0 ???¡ì?¡ì pressure angle 20 ??
Bill of material
VNL21-2.0-12-B20-B-P8
CODE
Code
TYPE
Type
GBMAT
National standard material
MAT
Material
HRD
Tooth surface hardness
SUR
Surface treatment
MOD
Module
2.0
NUT
Number of teeth
B
GES
Gear shape
P
Internal control diameter PH7
HC
Increase the tightening screw hole
MC
Change the screw hole size
DD
d
24 mm
D
28 mm
H
mm
L
mm
L1
mm
M
LINK
website
Website connection