Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNR01_51 - Standard spur gear ??¡§¡§ modulus 3.0 ??¡§¡§ pressure angle 20 ??
Bill of material
VNR23-3.0-12-B30-B-P12
CODE
Code
TYPE
Type
GBMAT
National standard material
MAT
Material
HRD
Tooth surface hardness
SUR
Surface treatment
MOD
Module
3.0
NUT
Number of teeth
B
GES
Gear shape
P
Internal control diameter PH7
HC
Increase the tightening screw hole
MC
Change the screw hole size
P0
12 mm
DD
d
36 mm
D
42 mm
H
mm
L
mm
L1
mm
M
LINK
website
Website connection