Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNT01_21 - Steel Core Plastic Spur Gear ¡¤ Modulus 1.0/1.5/2.0/2.5/3.0
Bill of material
VNT01-1.0-30-B10-B-P8
CODE
Code
TYPE
Type
MAT2
Material (Core Material)
S45C
MS
Module
mm
CS
Tooth Count
mm
B
10 mm
XZ
B
P
Shaft Hole Diameter PH7
mm
Enter value for P
Shaft Hole Diameter PH7
mm
cm
inch
ft
DD
d
30 mm
D
32 mm
G
27.5 mm
H
18 mm
E
20 mm
L
20 mm
L1
5 mm
OP
0Ptional Processing
M
4 mm
LC
mm
M1
7 mm
LINK
Website
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models