Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNX12_13 - Helical gears, right-hand, fine-milled
Bill of material
VNX12-1.5-14-B17-P8N
CODE
Code
TYPE
Types of
Finishing Type Keyway Hole Type
MAT
material
S45C
SUR
surface treatment
black
HAR
hardness
ANG
right hand angle
19°34′42 "
MOD
modulus
TEE
number of teeth
B
17
P
DD
d
22.28
D
25.28
H
16
L
26
L1
4.5
M
4
HC
Additional machining of set screw holes
MCC
Additional processing for changing the size of the tapped hole
MC
LINK
website link
Website connection