Catalog navigation
Výběr CAD modelu
Available products: 29
HELP_VARIABLE
Company
Festo
Description
VOFC-LT - Valve
Bill of material
4514924 VOFC-L-M52-M-FG14-F19A
TNR
Part number
TYP
Type
INFO
Valid until
Informace
WEG
Type of directional control valve
L
NEN
Nominal size
-
KON
Design principle
VEN
Valve function
RUC
Reset method for monostable valves
STE
Pilot air
HAN
Manual override
PNE
Pneumatic port
AUS
Supply port version
-
ENT
Exhaust port
-
KOR
Corrosion protection
-
SCH
Valve pilot control interface
LEI
Power consumption
W
NSP
Nominal operating voltage
ELE
Electrical connection
BES
Circuitry
-
ZUL
EU certification
ZUN
Ignition protection type
CNSMASSEXACT
Weight
kg
B1
mm
B2
mm
B3
mm
B4
mm
D1
Thread
D2
mm
D3
mm
D3G
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
GTIN
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model