Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
VOGI - pneumatic valve
Bill of material
8141660 VOGI-F100FS-T32H-M-F90
TNR
Part number
8141660
TYP
Type
VOGI-F100FS-T32H-M-F90
LODLEVEL
LOD Level
B1
40.000 mm
B2
100.300 mm
B3
77.000 mm
B4
13.200 mm
H1
88.000 mm
H2
99.600 mm
H3
33.500 mm
D1
Thread
G1/2
CNSMASSEXACT
Weight
0.880 kg
GTIN
4052568580513
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models