VP7-6-FG-S-1-Q F
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VP7-6/7-8
Series VP7-6
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vp7/vp7-6/vp7-6.prj},{NB=VP7-6-FG-S-1-Q_F},{IDNR=},{CONFIGURATION=FG},{SOLENOID=S},{VOLTAGE=1},{OPTIONAL=},{PORT=},{THREAD=},{CONNECTOR=},{POSITION=F}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VP7-6 - ISO Standard Solenoid Valve / SIZE 1 / Rubber Seal / Single Valve
Bill of material
VP7-6-FG-S-1-Q_F
CONFIGURATION
Configuration
(FG) 2 position
(YZ) 2 position reverse pressure
(FHG) 3 position closed centre
(FJG) 3 position exhaust centre
(FPG) 3 positon double pilot check
(FIG) 3 position pressure centre
(FG) 2 position
(YZ) 2 position reverse pressure
(FHG) 3 position closed centre
(FJG) 3 position exhaust centre
(FPG) 3 positon double pilot check
(FIG) 3 position pressure centre
SOLENOID
Solenoid
(S) Single
(D) Double
(S) Single
(D) Double
VOLTAGE
Voltage
(1) 100V AC 50/60Hz
(2) 200V AC 50/60Hz
(3) 24V DC
(4) 12V DC
(9) Others (250V or less)
(1) 100V AC 50/60Hz
(2) 200V AC 50/60Hz
(3) 24V DC
(4) 12V DC
(9) Others (250V or less)
OPTIONAL
Optional
() None
(N) With indicator light
(Z) With indicator light and surge voltage suppressor
() None
(N) With indicator light
(Z) With indicator light and surge voltage suppressor
PORT
Sub-plate port size
() Without sub-plate
(A02) Side piping 1/4
(A03) Side piping 3/8
(B02) Bottom piping 1/4
(B03) Bottom piping 3/8
() Without sub-plate
(A02) Side piping 1/4
(A03) Side piping 3/8
(B02) Bottom piping 1/4
(B03) Bottom piping 3/8
THREAD
Thread
-
-
CONNECTOR
Connector
() With connector
(0) Without connector
() With connector
(0) Without connector
POSITION
Connector position
(F) Front
(B) Back
(R) Right
(L) Left
(F) Front
(B) Back
(R) Right
(L) Left
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求