您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English
VP742-1G1-03A
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 3 Port Solenoid Valves
VP300/500/700 3 Port Solenoid Valve
VP700 Solenoid Valve
Body Ported Single Unit
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_3_port/vp300_500_700_series/vp700/body_ported_single_unit/vp742_asmtab.prj},{NB=VP742-1G1-03A},{PILOT=},{PRESSURE=},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{PORT=03},{THREAD=},{ACTUATION=A},{BRACKET=},{OMSC=},{PPATH=assembly/vp742_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VP742 - Rubber Seal/3 Port/Pilot Poppet Type Body Ported/Single Unit
Bill of material
VP742-1G1-03A
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
PRESSURE
Pressure specification
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
(-) Standard (0.7 MPa)
(K) High-pressure type (1.0 MPa)
COIL
Coil specification
(-) Standard
(T) With power saving circuit (DC only)
(-) Standard
(T) With power saving circuit (DC only)
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
ENTRY
Electrical entry
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L-type plug connector/With lead wire(length 300 mm)
(LN) L-type plug connector/Without lead wire
(LO) L-type plug connector/Without connector
(M) M-type plug connector/With lead wire(length 300 mm)
(MN) M-type plug connector/Without lead wire
(MO) M-type plug connector/Without connector
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN (EN175301-803) terminal/With connector
(YO) DIN (EN175301-803) terminal/Without connector
(T) Conduit terminal
(G) Grommet/Lead wire length 300 mm
(H) Grommet/Lead wire length 600 mm
(L) L-type plug connector/With lead wire(length 300 mm)
(LN) L-type plug connector/Without lead wire
(LO) L-type plug connector/Without connector
(M) M-type plug connector/With lead wire(length 300 mm)
(MN) M-type plug connector/Without lead wire
(MO) M-type plug connector/Without connector
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN (EN175301-803) terminal/With connector
(YO) DIN (EN175301-803) terminal/Without connector
(T) Conduit terminal
SUPPRESSOR
Light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
Port size
(03) 3/8
(04) 1/2
(03) 3/8
(04) 1/2
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
ACTUATION
Type of actuation
(A) N.C. (Normally closed)
(B) N.O. (Normally open)
(A) N.C. (Normally closed)
(B) N.O. (Normally open)
BRACKET
Bracket
(-) Without bracket
(F) With bracket
(-) Without bracket
(F) With bracket
OMSC
Made to Order
(-) None
(X500) Pilot exhaust port with piping thread (M3) specification
(-) None
(X500) Pilot exhaust port with piping thread (M3) specification
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求