Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
VP8 1/4” 22 5 PN PM OO M - 5-2 Pneumatic valve monostable line 128
Bill of material
1282235001
CODE
Code
1282235001
REF
Reference
VP8 1/4” 22 5 PN PM OO M
F
Function
5-2
C
Connection
G1/4 Pollici
Q
Flow rate
1000 Nl/min
R
Return
PM
O
Option
OO
P
Working pressure
1÷10 Bar
PP1
Pilot operating pressure 1 bar
1 Bar
PP2
Pilot operating pressure 10 bar
4 Bar
TA
Valve size
30 mm
M
Material
Metallo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models