Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
VP90VASNXS16 - V PIECE 90 DOUBLE V SINGLE NEW XS 16
Bill of material
80923
IDNR
Identnr
ARTICLE
designation
WITTE-V PIECE 90 DOUBLE V SINGLE NEW XS 16
A
24.000 mm
B
AF50
16.000 mm
C
1.000 mm
D
M4
E
3.000 mm
F
8.000 mm
WEIGHT
weight
9.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models