Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
VPC - Vacuum generator - elbow type
Bill of material
VPC0.5-H
MODEL
Model
VPC0.5-H
CODE
Code
VPC
VAR02
Nozzle diameter
0.5 mm
VAR04
performance
FIX02
M
M5×0.8
FIX04
A
3 mm
FIX06
Ultimate vacuum
-90 kPa
FIX08
Suction flow
7 L/min(ANR)
FIX10
Consumption flow
11.5 L/min(ANR)
FIX12
weight
14.5 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models