Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
VPC - Volantino bloccaggio testa a croce
Bill of material
6334010
CODE
code
MOD
Modello
A
17 mm
B
13 mm
C
15 mm
D
M 5
F
8 mm
L
mm
WGT
weight
9 g
MAT
Materiale
Tecnopolimero nero. Perno in acciaio zincato filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models