Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Duplomatic
Description
VPPM multiple - Variable displacement axial-piston pumps, medium-high pressure
Bill of material
VPPM-029PC-R55S/10N62S+VPPM-029PC-R01S/10N000
TIPO1
Pump type (1st pump)
VPPM
DISPL1
Displacement (1st pump)
REG1
Regulator type (1st pump)
ROT1
Rotation direction (1st pump)
FL1
Mounting flange (1st pump)
SHA1
Shaft end type (1st pump)
CON1
Hydraulic connection (1st pump)
SER1
Series no. (1st pump)
10
GU1
Seals (1st pump)
IFL1
Intermediate flange (1st pump)
MXXX1
Torque setting (1st pump)
TIPO2
Pump type (2nd pump)
VPPM
DISPL2
Displacement (2nd pump)
REG2
Regulator type (2nd pump)
ROT2
Rotation direction (2nd pump)
R = clockwise
FL2
Mounting flange (2nd pump)
0 = SAE J744 - 2 holes
SHA2
Shaft end type (2nd pump)
1 = splined SAE J744
CON2
Hydraulic connection (2nd pump)
S = suction / delivery SAE flange with metric bolts, drainage port with BSP threading
SER2
Series no. (2nd pump)
10
GU2
Seals (2nd pump)
N = NBR
IFL2
Intermediate flange (2nd pump)
MXXX2
Torque setting (2nd pump)