Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
vps1000_1048_r
Bill of material
VPS1000-1048-R
PN
Part Number
VPS1000-1048-R
DESC
Description
Industrial AC-DC Power Supply, Power 1000W, Output 48VDC, 20.83A, Input 85-264VAC, Molex Header, RoHS Compliant, Fan Cooled
POWER
Power
1000 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
20.83 A
NO
Number of Outputs
1
LOUT
Iout 1
20.83 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Enclosed
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1633280000 - VQB 1.5/50 BL
    Weidmüller
    1989020000 - IE-FC-SET-SPDEK001-KY-P
    Festo
    KMH - Plug socket with cable
Previews
3D
2D
Download CAD models