Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
VPWP - Proportional directional control valve
Bill of material
1552544 VPWP-10-L-5-Q-10-E-G-EX1
TNR
Part number
1552544
TYP
Type
VPWP-10-L-5-Q-10-E-G-EX1
B1
63 mm
B2
41.5 mm
B3
52 mm
D1
6.5 mm
EE
Thread
G3/8
H1
125.7 mm
H2
82 mm
H3
48.5 mm
H4
24.25 mm
H5
24.25 mm
H6
43.500 mm
H7
5.000 mm
L1
135 mm
L2
83.2 mm
L3
52.2 mm
L4
21.2 mm
L5
98.4 mm
L6
79.4 mm
L7
38.2 mm
L8
66.2 mm
L9
13.3 mm
L10
31.3 mm
L11
47.3 mm
L12
110.4 mm
L13
20.000 mm
CNSMASSEXACT
Weight
1.010 kg
GTIN
4052568239350
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models