Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
VPXS10 - V PIECE XS10
Bill of material
93159
IDNR
Identnr
ARTICLE
description
WITTE-V PIECE XS10
A
thread
M12x0,5
B
16.000 mm
C
27.500 mm
E
90.000 mm
WEIGHT
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models